You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This patchcord RJ45/RJ45 provides the network link between appliances, sockets or both. The category 6A enables data transmission up to 10 Gbit/s.

  • Category 6A U/UTP : for up to 10 Gigabits per second data rate, unshielded cable
  • RJ45 male plug at each end
  • Yellow outer sheath
  • Snagless cord with a strain relief boot to protect the connectors lock from being snapped off easily
  • Compatible with PoE remote power supply up to 90W (IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt) when installed according to standards ISO/IEC 14763-2-2019 and/or EN 50174-2:2018
  • Compliant with ANSI/TIA 568-C.2, EN 50173, ISO/IEC 60603-7, ISO/IEC 11801 standards

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060518820 220.0mmW x 15.0mmH x 250.0mmD 53.2 56.0
Inner Carton 1
Outer Carton 10 237.0mmW x 215.0mmH x 262.0mmD 1.55

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.