632705
Description
- Category 5e RJ45 socket.
- Category 5e RJ45 socket.
- Contacts: gold/nickel, minimum thickness of gold > 1,27 ?m
- Metal parts: bronze
- Polycarbonate
- Max. number of connections and disconnections: 5 without refreshing the wiring.
- Endurance: 750 movements (plug insertion/withdrawal)
- Operating temperature: - 40° C to + 70° C
- Humid heat cycle 21 days
- 1 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Inner Carton | 30 |
| Outer Carton | 300 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others