419837
Description
- MCBs RX³ 6000 - thermal magnetic MCBs from 6 A to 63 A - C curve
- Conform to IEC 60898-1
- Do not accept auxiliaries, and add-on modules
- Compatible with prong-type supply busbars
- Breaking capacity:
- 6000 - IEC 60898-1 - 230/400 V~
- 6 kA - IEC 60947-2 - 230/400 V~
- 10000 - IEC 60898-1 - 127/220 V~
- 10 kA - IEC 60947-2 - 127/220 V a.c.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414970762252 | |||
Inner Carton | 12 | 3414970468796 | 104.0mmW x 87.0mmH x 223.0mmD | 1.232 | |
Outer Carton | 72 | 3414970501400 | 240.0mmW x 205.0mmH x 300.0mmD | 7.582 |
Documentation
![]() |
|
![]() |
|
![]() |