You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CD555104

Tempra Pro P17 - IP44 - 200/250 V a.c. - 16 A - 2P+E Mobile Socket

Saleable Location AUS/NZL
Base Unit Barcode 9321001463856
Item Dimensions 59.0mmW x 59.0mmH x 162.0mmD
Video youtube

Description

The caravan straight socket is ideal for use with caravans or at camp sites. 16A rating, IP44 weatherproof.

  • For fixing using captive screws
  • 5.5 screw PZ2 with mixed head (flat or Pozidriv screwdriver 5.5)
  • Quarter-turn closing of the product without fixing screw and locking (supplied unlocked) by locking slat
  • Integrated cable gland with locknut claws
  • Automatic sealing with cable insertion
  • Cable splicing with simple tightening of the cable gland
  • Captive cable gland
  • Number of openings/closures tested: 30
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 10 9321001463870

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.