AR770USB1CMWE
Description
Delivering an impressive 60W Power Delivery through a single Type-C port, this USB charger enables fast charging for larger electronic devices such as laptops.
- 60W Power Delivery
- Single port type C
- Overload protection on output (USB circuit)
- Charging module to be installed in wall cavity
- To be installed in Arteor switch plates or powerpoints with an extra mechanism hole
- Capable of charging laptops and gaming consoles, smartphones and tablets at full speed
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001469889 | |
| Outer Carton | 12 | 9321001469995 | 200.0mmW x 83.0mmH x 200.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity