You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

USB charger with 60W Power Delivery over a single Type-C port. Capable of charging larger electronic devices, such as laptops, at full speed.

  • Power delivery 60W
  • Single port Type C
  • Charging module installed in wall cavity
  • Requires Excel Life switch plates or powerpoints with extra mechanism hole for installation
  • Overload protection on output (USB circuit), with low standby power consumption (0.1W)
  • Suitable for all commercial and residential installations
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001469902
Outer Carton 12 9321001470014 200.0mmW x 83.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.