You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED777USB1CWE

Excel Life 10A Double Powerpoint with 60W USB Type C Charger Gloss White

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD

Description

The Excel Life Dedicated Plate Double Powerpoint with a single Type C USB charger delivers an outstanding 60W of charging capacity. This turbocharged product will charge large electronic devices in no time, such as laptops, consoles or printers. Perfect for offices, classrooms, cafes, hotels, or home office and lounge rooms in Residential environments.

  • 1 High-Powered 60W Type C charging port for latest device technology
  • Low standby power consumption < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Indoor use only
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001469919 0.258 0.26
Outer Carton 12 9321001470021 330.0mmW x 250.0mmH x 250.0mmD 3.096 5.42

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.