You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EMUSB1CUG

Excel Life Type C 60W USB Charger Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 21.0mmW x 21.0mmH x 35.0mmD

Description

With a staggering Power Delivery of 60W over a single Type C port, this USB charger is able to charge larger electronic equipment such as laptops at full speed.

  • 60W Power Delivery
  • Single port type C
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Charging module to be installed in wall cavity
  • Overload protection on output (USB circuit)
  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001469872
Outer Carton 12 9321001469988 200.0mmW x 83.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.