You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

A 32m viewing distance exit sign featuring Li-ion 6.4V 1.5Ah battery technology with iSmart temperature sensing. Designed for wall or ceiling installations, this model is ideal for corridors and smaller open areas. Its smart electronics optimise battery performance and longevity, reducing maintenance costs while supporting environmental sustainability.

  • iSmartTM temperature sensing technology for the Li-ion battery
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs.
  • 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Made for ceiling mounting; wall mounting possible with optional bracket accessories.
  • Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
  • Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
  • Designed & Manufactured in Australia
  • Suitable for shopping malls, exhibition halls, sports venues and industrial applications
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001458784

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.