684783/LI
Description
The Securit Exit Sign features a 24m viewing distance edgelight design, optimised for recessed installations. It utilises Lithium-Ion (Li-ion) battery technology for enhanced energy efficiency and extended service life. The unique flexible thermoplastic diffuser is secured with anti-tamper resistor screws, supporting durability and vandal resistance in demanding environments.
- Unbreakable flexible thermo plastic diffuser
- Anti-tamper Resitork screws to prevent removal of the unit
- Thick 6mm polycarbonate panel to prevent entry to electronic components and LEDs
- iSmartTM temperature sensing technology for the Li-ion battery
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Simple to install with quick connect terminal block
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Durable white steel body paired with a lightweight thermoplastic diffuser for robust and reliable performance
- Designed & Manufactured in Australia
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Sales Flyer |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity