e-catalogue 2024

HL40FMC

HL Series 40W 100A Flush Mounted Indoor Load Centre with Meter & Distribution Board

Saleable Location AUS/NZL
Base Unit Barcode 9321001457077
Item Dimensions 455.0mmW x 530.0mmH x 95.0mmD

Description

This HL Series 40W Flush Mounted Load Centre has been designed to meet New Zealand requirements, making it the perfect solution to keep your wiring organized and tidy. The top and bottom knock-out panels make installation a breeze, while the 2 opening front doors provide easy access to the internal space. This load centre comes complete with an earth and neutral bar, prong-type busbar, pole fillers, circuit ID labels and Earth/Neutral links.

  • Complies with AS/NZS 3439.3
  • Includes all required accessories for a seamless electrical installation
  • Features 2 front doors for easy, internal access
  • Internal, transparent window provides visibility of the back panel used for meter installation.
  • Generous space for ease of installation
  • 100A rated capacity for all installation requirements
  • Indoor use only
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 460.0mmW x 540.0mmH x 115.0mmD
Outer Carton 3 9321001457107

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.