10764
Description
DLP PVC Trunking Angled Junction aids in the efficient distribution of various currents while maintaining a high degree of protection. It also enhances the overall aesthetics by seamlessly covering cuts, ensuring a clean and professional finish.
- To tap-off in an internal angle to 35 x 80, 35 x 105, 50 x 80 or 50 x 105 mm trunking
- Used with an internal angle Cat.No 0 106 03 or 0 106 07
- Quick and secure clip-together assembly
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | ||||
| Inner Carton | 5 | 3414971137738 | 204.0mmW x 107.0mmH x 312.0mmD | 0.9 | |
| Outer Carton | 25 | 3414971137745 | 398.0mmW x 226.0mmH x 598.0mmD | 5.19 | |
| Pallet | 125 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile