10785
Description
Creates a seamless junction at flat angles between two identical sections, eliminating the need for miters and preserving the installation's protection level. Accommodates variable flat angles.
- 90° +/-2.5° variable flat angle
- For 50 x 105 mm trunking
- Quick and secure clip-together assembly
- Colour: White
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | ||||
| Outer Carton | 10 | 3414971072763 | 296.0mmW x 202.0mmH x 396.0mmD | 1.75 | |
| Pallet | 900 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile