You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033793

LCS³ 48 Port High Density Flat Patch Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970870841
Item Dimensions 482.5mmW x 43.5mmH x 321.7mmD

Description

The LCS³ 48 Port 19 High Density Flat Patch Panel features a new-generation quick-fix mechanism for effortless, screwless mounting on cabinet uprights. This innovative design not only saves valuable time during installation but also simplifies daily maintenance, made possible with a quick-release button.

  • Equipped with 4 extractable cassette positions
  • Equipped with rear cable guide to hold the cables in place
  • Supplied with coloured labels, white yellow, blue and red
  • Front-panel and fast-snap accessibility of each individual connector provides ease and reliability for installation and maintenance
  • Automatic cassette removal by a simple button press
  • Hands-free cassette support during installation or maintenance while in the extracted position
  • Universal, secured mounting on any cabinet or enclosure through new generation quick-fix anchorage
  • Easy maintenance even for HD solution, 48 ports on 1U

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1674.85 1763.0
Outer Carton 3 3414971062290 275.0mmW x 205.0mmH x 520.0mmD 5.84

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.