651304
Description
Medium Duty Flexible Corrugated Conduit is the perfect solution for areas with tight or specialised wiring requirements. It's non-flammable, insulating material and flexible circular cross section offer maximum protection to cables and wires while allowing unrestricted air flow to ensure efficient operation in any environment.
- Non-flame propagating material
- Suitable for both indoor and outdoor, surface mount installation
- Bend Radius: 48mm
- IP68 protection
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245066513041 | 340.0mmW x 340.0mmH x 130.0mmD | 870.0 | |
| Inner Carton | 10 | 3414971794283 | |||
| Pallet | 60 | ||||
| Outer Carton | 300 | 3414971794290 |
Documentation
Data Sheets & Others |

Data Sheets & Others