e-catalogue 2025

651309

Legrand Medium Duty Flexible Corrugated Conduit 50mm x 25m

Saleable Location NZL
Base Unit Contents 1
Base Unit Barcode 3245066513096
Item Dimensions 25000.0mmW x 50.0mmH x 50.0mmD

Description

Medium Duty Flexible Corrugated Conduit is the perfect solution for areas with tight or specialised wiring requirements. It's non-flammable, insulating material and flexible circular cross section offer maximum protection to cables and wires while allowing unrestricted air flow to ensure efficient operation in any environment.

  • Non-flame propagating material
  • Suitable for both indoor and outdoor, surface mount installation
  • Bend Radius: 48mm
  • IP68 protection

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 690.0mmW x 690.0mmH x 220.0mmD 6000.0
Outer Carton 25 3414971783034
Pallet 30

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.