e-catalogue 2024

032536

LCS³ fibre optic underground central Loose tube cable multimode 6 fibres OM3 - 1000m

Saleable Location AUS/NZL
Base Unit Contents 1
Video youtube

Description

LCS³ fibre cable can be used for LAN and WAN backbones, telecom access lines, fibre to business and fibre to the building drop connections : as well as fibre to the home drop and access connections. The loose tube dielectric optical cable is designed for external underground installations in ducts by pulling, jetting or floating techniques or by direct burial in open-cut trenches. Mainly used for distribution and access network. Polyamide provides anti-termite protection. With its LSZH sheathing this cable is ideal for mixed indoor and outdoor installation.This cable features a high tensile strength and a degree of rodent protection, effective in many cases.

  • Supplied on drum Length 1 000m
  • Tube: Thermoplastic material, containing up to 24 optical fibres filled with a low viscosity, thixotropic, non-melting gel fully compatible with fibre coating and tube material
  • 6 fibres OM3
  • Multimode OM3 fibre optic
  • Peripheral strength members: Glass fibre reinforced plastic with super absorbent coating material
  • Longitudinal water tightness: Water swellable elements (drycore)
  • Sheath: UV stabilised polyethylene in compliance with AS 1049. Two ripcords provided beneath the sheath for easy removal
  • Outer jacket: UV stabilised polyamide (Nylon) in compliance with AS 1049 integrally bonded to PE sheath
  • Core diametre μm 50 ± 2.5
  • Cladding diametre μm 125 ± 1.0
  • Comply with IEC 60793-2-10 Category A1_a; ISO/IEC 11801 Category OM3; AS / NZS 3080
  • 3D endface geometry (interferometry): sampling quality control.
  • Optical performance: 100% factory tested.

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.