HL40F
Description
This HL Series 40 Way Flush Mounted Load Centre has been designed to meet New Zealand requirements, making it the perfect solution to keep your wiring organized and tidy. The top and bottom knock-out panels make installation a breeze, while the 2 opening front doors provide easy access to the internal space. This load centre comes complete with an earth and neutral bar, prong-type busbar, pole fillers, circuit ID labels and Earth/Neutral links.
- Complies with AS/NZS 3439.3
- Includes all required accessories for a seamless electrical installation
- Features 2 front doors for easy, internal access
- Generous space for ease of installation
- 100A rated capacity for all installation requirements
- Indoor use only
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 460.0mmW x 540.0mmH x 115.0mmD | |
| Outer Carton | 3 | 9321001431107 |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity