WL777/2TLG
Description
Aqua Life Power Points are purpose-built for the Australian outdoors, combining a sleek, contemporary design with the durability needed to withstand harsh environmental conditions. Designed for surface mounting, they feature a robust, hardwearing exterior and provide generous internal wiring space, along with 25mm conduit knock-out entries for flexible and efficient installation. This makes Aqua Life the most versatile and reliable solution for outdoor power access across residential and commercial applications.
- Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
- Enhanced terminals for ease of installation
- Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
- IP53-rated, weather-resistant powerpoint designed for safe and durable use in partially sheltered outdoor or damp environments
- Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
- Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
- 2 sets of terminals allowing more wiring flexibility for the installer
- Supplied with linking wires
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 126.0mmW x 90.0mmH x 90.0mmD | |
Outer Carton | 10 | 9321001485032 | 445.0mmW x 255.0mmH x 105.0mmD |
Pallet | 1100 |
Documentation
![]() |
|
![]() |
|
![]() |