e-catalogue 2024

EV770/5GMWE

HPM VIVO 10A Vertical Rocker Switch Grid & Mechanism 5 Gang White

Saleable Location AUS
Item Dimensions 70.0mmW x 110.0mmH x 10.0mmD

Description

THE HPM VIVO™ 10A Vertical Rocker Switch Grid & Mechanism gives you the flexibility of customising the installation with the bold, striking and refreshing colours of the VIVO™ range. With its simple installation and easy-to-use design, this switch plate is perfect for anyone looking for an attractive and functional way to control their lighting or appliances.

  • 5 Gang
  • 10AX 2 way single Pole Double Throw
  • Sleek & Square design
  • Coverplate sold separately
  • Customise the switching function with a range of rotary and push button mechanisms, sold separately
  • Oval 84mm fixing points - making it easier to straighten-up products at the last minute
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001481546
Inner Carton 10 9321001481690
Outer Carton 120 9321001481843

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.