33667
Description
DLP Mini Trunking Flat Elbow enables seamless junctions at flat angles between two pieces of mini-trunking with the same cross-sections, eliminating the need for miters while maintaining the same level of protection.
- 85° to 95° variable flat angle
- For 20x120mm mini trunking
- Quick and secure clip-together assembly
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060336677 | |||
| Inner Carton | 5 | 3414971148987 | 185.0mmW x 110.0mmH x 235.0mmD | 0.6 | |
| Outer Carton | 25 | 3414971148994 | 300.0mmW x 270.0mmH x 400.0mmD | 3.41 | |
| Pallet | 250 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity