You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

032113

LCS³ LC Duplex 6 Port Single Mode Fibre Optic Block

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 108.8mmW x 23.0mmH x 38.4mmD
Video youtube

Description

LCS³ Fibre optic units are easily clipped directly on spliceable cassette. Supplied with removable pigtail holder, with coiling area. Sold with 2 PG11s, these compact blocks can also be mounted directly onto fibre optic drawers Cat no 032100/01.

  • To be clipped directly onto modular fibre optic drawers to be equipped Cat. Nos 0 321 00/01 or onto fibre optic splice cassette Cat. No 0 321 41
  • Single-mode fibre blocks (9/125 ?m) - blue
  • LC duplex block for 6 single-mode fibres
  • Depth 190 mm, height 1 U
  • Mounted directly on fibre optic panel
  • Cassette can be removed individually by simple pressing the button on the front, for ease of installation and maintenance
  • Compatible with spliceable cassettes, preterminated or copper

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414970961716 35.0
Outer Carton 24 3414971975897 200.0mmW x 157.0mmH x 296.0mmD 1.05

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.