You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WL787/54LG

Legrand Aqua Life 10A IP54 Weatherproof Surface Mount Single Power Point Limestone Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

Aqua Life Power Points are purpose-built for the Australian outdoors, combining a sleek, contemporary design with the durability needed to withstand harsh environmental conditions. Designed for surface mounting, they feature a robust, hardwearing exterior and provide generous internal wiring space, along with 25mm conduit knock-out entries for flexible and efficient installation. This makes Aqua Life the most versatile and reliable solution for outdoor power access across residential and commercial applications.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Clear cover with 45° opening to achieve higher IP54 protection against water and dust, when closed
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484127
Outer Carton 10 9321001485087 445.0mmW x 255.0mmH x 105.0mmD
Pallet 1400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.