You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

659006LI

Legrand E2 Edgelight LED Exit Surface Mounted Galaxy Exit Sign - Running Man Decal Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001486381
Item Dimensions 335.0mmW x 240.0mmH x 90.0mmD

Description

Ideal for wall or ceiling mount installations, this exit sign offers a 24m viewing distance and features a slim adjustable diffuser. Equipped with advanced Lithium-Ion (LIION) battery technology, its electronics are designed to extend battery life, reducing maintenance costs and promoting environmental sustainability. Perfect for enhancing safety and visibility in various settings.

  • Large terminal block for ease of connection
  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • iSmartTM temperature sensing technology for the Li-ion battery
  • Durable polycarbonate body paired with a high-clarity acrylic diffuser for a lightweight yet robust design
  • Flexible design allows for wall, ceiling, or cantilever mounting, making installation easy across a variety of site requirements.
  • Smart electronics help extend battery life, reducing the need for frequent maintenance and lowering ongoing operational costs.
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.