EVV777XWE
Description
The HPM VIVO 10A Vertical Double Power Point is an ideal way to enhance both the style and functionality of your home. Its sleek, square design seamlessly blends with any decor, while the interchangeable coverplate lets you personalise it to your preference. Equipped with internal safety shutters for added protection and captive terminal screws for easy installation, this power point combines safety and convenience effortlessly.
- Extra function hole compatible with VIVO mechanism range
- Safety shutters for maximum safety of end-user
- Inline terminals for easier installation
- Retained terminal screws
- Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 130.0 | 150.0 | |
| Inner Carton | 10 | 9321001466536 | ||
| Outer Carton | 120 | 9321001467786 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity