032140
Description
LCS³ 19” modular panels to be equipped with a maximum of 4 automatically removable cassettes. Equipped with the new-generation Soluclip system for automatic (screwless) fixing on rack or cabinet uprights. Universal mounting on all racks or cabinets with automatic earthing on unpainted uprights. Painted panels can be connected to earth with a cord and a screw connection.
- To be equipped with a maximum of 4 automatically removable cassettes
- Equipped with the new-generation Quick-Fix system for automatic (screwless) mounting on enclosure or cabinet uprights
- Maximum capacity: 48 fibres in SC version, 24 in ST version or 96 in LC version
- Depth 190 mm, height 1 U
- Mounted directly on fibre optic panel
- Cassette can be removed individually by simple pressing the button on the front, for ease of installation and maintenance.
- They can take spliceable cassettes, preterminated or copper
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 1427.0 | |||
Outer Carton | 1 | 3414971138117 | 275.0mmW x 205.0mmH x 520.0mmD | 4.72 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |