651300
Description
Medium Duty Flexible Corrugated Conduit is the perfect solution for areas with tight or specialised wiring requirements. It's non-flammable, insulating material and flexible circular cross section offer maximum protection to cables and wires while allowing unrestricted air flow to ensure efficient operation in any environment.
- Non-flame propagating material
- Suitable for both indoor and outdoor, surface mount installation
- Bend Radius: 48mm
- IP68 protection
Volumetrics
| Contents | Barcode | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 3220.0 | ||
| Outer Carton | 50 | 3414971782822 | ||
| Pallet | 63 |
Documentation
Data Sheets & Others |

Data Sheets & Others