REPC410USBAC
Description
The HPM Electresafe Power Centre is designed for ultimate safety, featuring a built-in RCBO safety switch that cuts power in 30 milliseconds to protect against electrocution. It also includes a built-in MCB for localized overload protection. With 2 USB ports (Type A and C), you can stay fully charged onsite. This power centre combines advanced safety features and modern convenience, making it an essential addition to your toolkit.
- 1.8m Lead
- 1 x 3A USB-C and 1 x 2.4A USB-A charging port, max charging capacity of 5A
- Double pole shuttered outlets for extra safety
- Plug features 'parking clip' to help prevent lead unraveling when not in use
- Lead can be wound on to unit for easy transportation and strorage when not in use
- RCBO provides a fast power cut off to reduce the risk of electrocution
- MCB (Miniature Circuit Breaker) protects the power centre from damage under overload conditions
- 2x HPM Excel double pole powerpoints with safety shutters for extra protection
- Built in RCBO protection (combines the features of a RCD and MCB)
- Ideal for construction sites and workshops.
- Total loading: 10A 2400V & 15A 3600V
- 2 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001485469 | 1260.0 | ||
| Outer Carton | 9 | 9321001485476 | 420mmW x 220mmH x 470mmD | 12.9 | |
| Pallet | 324 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity