DLI12504
Description
The HPM DLI Integrated Driver LED 7W 880lm Cool White Dimmable Downlight features a functional design and classic finish, adding a touch of contemporary lighting to any room. Ideal for all areas of the house, it delivers maximum brightness with just 7W, ensuring limited power consumption.
- Integrated dimmable driver compatible with trailing edge dimmers
- Smooth dimming range
- Low ceiling depth
- Suitable for 70mm, 90mm and 125mm cut-outs
- 150mm fascia
- 1m flex cord and plug for quick and easy installation
- Suitable for slab canisters
- 3 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 24 | 9321001487845 |
Documentation
Declaration of Conformity |

Declaration of Conformity