You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WLF787CG

Legrand Aqua Life 10A IP53 Weatherproof Shallow Mount Single Power Point Cement Grey

Saleable Location AUS/NZL
Item Dimensions 122.0mmW x 85.0mmH x 45.0mmD
Video youtube

Description

Aqua Life Shallow Mount Power Points offer a sleek, low-profile solution for outdoor power access, perfectly suited to modern spaces and tight installation areas. Designed to endure Australia’s tough climate, they feature a contemporary aesthetic and a durable, weather-resistant construction. The shallow mount design allows for streamlined installation in limited wall cavities, making them ideal for both new builds and retrofit applications where space is at a premium.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • IP53-rated, weather-resistant powerpoint designed for safe and durable use in partially sheltered outdoor or damp environments
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Low-profile shallow mount design – Enables a sleek, space-saving installation ideal for tight wall cavities or modern minimalist finishes
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484325 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001485285 445.0mmW x 255.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.