You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WL777/2T/15CG

Legrand Aqua Life 15A IP53 Weatherproof Surface Mount Double Power Point with 2 Terminal Sets Cement Grey

Saleable Location AUS/NZL
Item Dimensions 122.0mmW x 85.0mmH x 85.0mmD
Video youtube

Description

Aqua Life Power Points are purpose-built for the Australian outdoors, combining a sleek, contemporary design with the durability needed to withstand harsh environmental conditions. Designed for surface mounting, they feature a robust, hardwearing exterior and provide generous internal wiring space, along with 25mm conduit knock-out entries for flexible and efficient installation. This makes Aqua Life the most versatile and reliable solution for outdoor power access across residential and commercial applications.

  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Enhanced terminals for ease of installation
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • IP53-rated, weather-resistant powerpoint designed for safe and durable use in partially sheltered outdoor or damp environments
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Quick and flexible surface installation – No wall cavity required, making it ideal for retrofit applications and solid surfaces like masonry or concrete
  • 2 sets of terminals allowing more wiring flexibility for the installer
  • Supplied with linking wires
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001484240 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 10 9321001485209 445.0mmW x 255.0mmH x 105.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.