032533
Description
LCS³ fibre cable can be used for LAN and WAN backbones, telecom access lines, fibre to business and fibre to the building drop connections : as well as fibre to the home drop and access connections. With its LSOH sheathing this cable is ideal for mixed indoor and limited outdoor installation. It is equally suited for installation in ducts and on trays. This cable features a high tensile strength and a degree of rodent protection, effective in many cases.
- Supplied on drum Length 1 000m
- Suitable for outdoor
- 6 fibres OS2
- Singlemode OS2 fibre optic
- Longitudinal Water tightness: Water swellable elements (dry-core technology)
- The outer sheath is marked in 1-metre intervals as follows
- Tight buffer diametre μm 900 ± 50
- Cladding diametre μm 125.0 ± 0.7
- Comply with IEC 60793-2-50 Category B.1.3; ISO/IEC 11801 and ISO / IEC 24702: Cat. 0S2 and OS1; AS/NZS 3080' IEC 60290-2-27' ITU-T Recommendation G.652 D
- 3D endface geometry (interferometry): sampling quality control.
- Optical performance: 100% factory tested
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |

Data Sheets & Others