032530
Description
LCS³ Legrand optic fibre patchcords are suitable for low loss telecom, datacom, data centre and some critical applications. The patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Patchcords are delivered in A to B configuration. Polarity on LC connectors can be switched on the field with a tool to convert to A to A patchcords. The patchcords are terminated with ultra physical contact (UPC) or angled physical contact (APC) zirconia ferrule connectors which are manufactured with precision factory mounting and polishing techniques which insures high transmission quality.
- Supplied on drum Length 1 000m
- Suitable for outdoor
- 6 fibres OM3
- Longitudinal water tightness: Water swellable elements (dry-core technology)
- The outer sheath is marked in 1-metre intervals as follows
- Tight buffer diametre μm 900 ± 50
- Core diametre μm 50 ± 2.5
- Cladding diametre μm 125 ± 1.0
- Comply with IEC 60793-2-10 Category A1_a; ISO/IEC 11801 Category OM3; AS / NZS 3080
- 3D endface geometry (interferometry): sampling quality control.
- Optical performance: 100% factory tested
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |

Data Sheets & Others