33328
Description
DLP Mini Trunking Flat Elbow enables seamless junctions at flat angles between two pieces of mini-trunking with the same cross-sections, eliminating the need for miters while maintaining the same level of protection.
- 85° to 95° variable flat angle
- For 40x16mm mini trunking
- Quick and secure clip-together assembly
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Inner Carton | 10 | 127.0mmW x 100.0mmH x 305.0mmD | 0.2 | |
| Outer Carton | 100 | 398.0mmW x 226.0mmH x 598.0mmD | 2.74 | |
| Pallet | 3500 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile