You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659001LI

Legrand G2 LED Galaxy Exit Sign - Running Man Decals Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 372.0mmW x 215.0mmH x 84.0mmD

Description

A 24m viewing distance exit sign with slide connect bracket, robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • LoRa communication to maximise reliability, coverage and infiltration
  • iSmartTM temperature sensing technology for the Li-ion battery
  • Long-lasting LED with a 100,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Large terminal block for ease of connection
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001486336

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.