You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV777GMGR

HPM VIVO 10A Horizontal Grid & Mech Double Power Point Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465430
Item Dimensions 118.0mmW x 85.0mmH x 10.0mmD

Description

The HPM VIVO™ 10A Double Power Point offers flexibility in customisation with the bold and vibrant colours of the VIVO™ range. Featuring internal safety shutters for added protection, this power point ensures safety and ease of use. The captive terminal screws simplify installation, making it a practical and stylish choice for any space.

  • Safety shutters for maximum safety of end-user
  • Inline terminals for easier installation
  • Retained terminal screws
  • Coverplate sold separately
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 130.0 150.0
Inner Carton 10 9321001466680
Outer Carton 120 9321001467922

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.