685050/LI
Description
Ideal for wall or ceiling installations, this weatherproof LED batten features a durable GRP body and PC diffuser. Equipped with advanced Lithium-Ion (LIION) battery technology, it extends battery life, reduces maintenance costs, and promotes environmental sustainability. Perfect for various indoor and outdoor settings.
- Mode of operation: Switched Maintained
- iSmartTM temperature sensing technology for the LIION battery
- Lumen Output: 2200lm Mains mode. 480lm EM mode
- Construction: Glass Reinforced polyester (GRP) body and Polycarbonate (PC) diffuser, 316 Stainless Steel clips
- Mounting: Designed for surface mounting on walls or ceilings.
- Electronics designed to lengthen the life of the battery
- Maintained emergency
- Dedicated LED engine for maximum spacings
- Designed & Manufactured in Australia
- Ideal replacement for T5 equivalents
- Compliance: AS/NZS2293, AS/NZS60598. Photometric classification: C0 - D80 | C90 - C80
- 5 Year Warranty
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity