You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM Jenta LED 8W 800lm Single Flood Light is designed for wall or ceiling mounting and is suitable for outdoor use with its IP44 rating. This floodlight provides reliable illumination, making it ideal for various exterior applications.

  • 800lm lumens
  • Light Colour: 4000K
  • Power: 8W
  • Wall/ceiling mounting only

Volumetrics

Contents Barcode
Base Unit 1 9321001483786
Outer Carton 24 9321001483823
Pallet 288

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.