You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659042LI

Legrand 32m Weatherproof LED Galaxy Exit Sign - Running Man Left Single Sided

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001487425
Item Dimensions 562.0mmW x 281.0mmH x 130.0mmD

Description

A 32m viewing distance IP65 exit sign with Lithium-Ion (LIION) battery technology. Designed for wall installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • LoRa communication to maximise reliability, coverage and infltration
  • 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
  • Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
  • Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
  • Designed & Manufactured in Australia
  • Compliance: AS/NZS 2293, AS/NZS60598
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.