659024LI
Description
A 32m viewing distance exit sign featuring Li-ion 6.4V 1.5Ah battery technology with iSmart temperature sensing. Designed for wall or ceiling installations, this model is ideal for corridors and smaller open areas. Its smart electronics optimise battery performance and longevity, reducing maintenance costs while supporting environmental sustainability.
- Embedded Bluetooth for smart device connectivity
- Low Power Wide Area Network type of communications utilising the LoRa platform
- LoRa communication to maximise reliability, coverage and infiltration
- 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
- Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
- Designed & Manufactured in Australia
- Suitable for shopping malls, exhibition halls, sports venues and industrial applications
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity