You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM VIVO™ Grid Plate is a versatile solution for your electrical needs, allowing the installation of mechanisms such as rocker switches, TV outlets, and USB charging ports. This grid plate lets you design an interior that balances both style and functionality, all while maintaining a sleek and modern look. Perfect for creating a space that is both practical and aesthetic.

  • 6 Gang
  • Sleek & Square design
  • Coverplate and mechanisms sold separately
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001481614 45.0
Inner Carton 10 9321001481768 174.0mmW x 124.0mmH x 163.0mmD 0.55
Outer Carton 120 9321001481911

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.