659043LI
Description
A 32m viewing distance IP65 exit sign with Lithium-Ion (LIION) battery technology. Designed for wall installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Embedded Bluetooth for smart device connectivity
- Low Power Wide Area Network type of communications utilising the LoRa platform
- LoRa communication to maximise reliability, coverage and infltration
- 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
- Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
- Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
- Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
- Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
- Designed & Manufactured in Australia
- Compliance: AS/NZS 2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Dimensions | |
|---|---|---|
| Base Unit | 1 | 290.0mmW x 145.0mmH x 560.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity