343091
Description
Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak front cover and wide angle colour camera. Fitted with white LED for the lighting of the shooting field in low light conditions. Can be set up for one or two family installation. It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max). White LED backlit name plate. Protection degree IP54 – protection against mechanical impact IK10.
- Includes coloured Badge readers for user access
- LINEA 3000 can be configured both for 1 and 2 family house
- HIGH installation flexibility with 100mm width Suitable for POLE installation
- Hight leven applications
- Unique design and robust perception
- Horizontal and vertical wide viewing field
- Door lock release with coloured badges or clear discs, providing addtitional safety for all residents
- Available in kit
- Easy 2 wire installation
- Wall mount installation
- Flush mount accessories sold separately, 350020 or 343061
- Rainshield accessory sold separately, 343051, for added protection from the outdoor elements
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543565193 | 123.0mmW x 205.0mmH x 51.0mmD | 532.0 | |
Outer Carton | 1 | 365.0mmW x 565.0mmH x 125.0mmD | 10.4 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |