315511
Description
ONE-FAMILY BASIC 4-wires Intercom kit with internal hands-free video unit featuring a 7” color display and Zamak entrance panel. The entrance panel features a rainshield, microphone and speaker volume adjustments, colour camera and LED backlight for improved lighting in the visual field.
- Wall mounted with internal power supply
- Expandable up to 4 additional internal units and up to 1 additional entrance panel or CCTV camera - sold separately
- Hands-free video internal unit with 7 colour display and 12 built-in ringtones
- Call, intercom, door lock activation, image recycling all available using the internal video panel
- Discrete Zamak entrance panel with rainshield, microphone and speaker volume adjustments, colour camera and LED backlight
- iIP54 Rating
- 4-Wires installation
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 8 | 8005543573709 |
Documentation
Instruction Sheets |
|
Declaration of Conformity |

Instruction Sheets
Declaration of Conformity