You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Ideal for standalone Galaxy system setups, this Ethernet extender accessory increases the cable distance between server and station up to 1km. It ensures reliable connectivity and enhanced system flexibility for large installations.

  • Increases the cable distance between server and station up to 1km, enabling flexible system layouts in large-scale Galaxy installations
  • Supports RJ45 (Ethernet 10/100) connections to ensure stable and consistent data transmission across extended distances.
  • IP20-rated enclosure provides basic protection against solid objects, making it suitable for secure, indoor environments.
  • Designed for easy integration into standalone Galaxy setups, simplifying deployment without the need for complex network infrastructure.
  • 5 Year Warranty

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.