You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

659035LI

Legrand 60m Large LED Galaxy Exit Sign - Running Man Right Single Sided

Saleable Location AUS/NZL
Base Unit Barcode 9321001487357
Item Dimensions 744.0mmW x 492.0mmH x 122.0mmD

Description

Designed for large-scale environments, the 60m exit sign delivers maximum visibility with Li-ion 6.4V 1.5Ah battery and iSmart temperature sensing. Optimised for suspended installations, it’s perfect for warehouses, factories, and transport hubs. The intelligent battery system ensures long-term reliability and reduced maintenance overhead.

  • Embedded Bluetooth for smart device connectivity
  • Low Power Wide Area Network type of communications utilising the LoRa platform
  • LoRa communication to maximise reliability, coverage and infiltration
  • 6.4V 1.5Ah Li-ion with iSmart temperature sensing for safe, efficient charging and extended battery life
  • Long-lasting LED with a 50,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Designed for streamlined overhead installation, the single-sided 32m exit sign features a lightweight, low-profile housing ideal for ceiling placement in corridors and transitional spaces.
  • Zinc-coated steel housing with white powder coat finish offers corrosion resistance and a clean aesthetic, while the acrylic diffuser ensures uniform light distribution and high impact tolerance
  • Designed & Manufactured in Australia
  • Suitable for shopping malls, exhibition halls, sports venues and industrial applications
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.