You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

330460

Bticino 4-Wire Zamak Additional Audio Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543573914
Item Dimensions 54.0mmW x 119.0mmH x 40.0mmD

Description

Additional Zamak entrance panel, recommended to expand a ONE FAMILY BASIC Kit. Microphone and speaker volume adjustments.

  • Surface mounted, hard-wired entrance panel
  • IP54
  • IK07
  • Max 150m installation distance from internal to external units

Volumetrics

Contents Barcode
Outer Carton 6 8005543573921

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.