You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659020LI

Legrand D40 Freezer LED Galaxy Satellite Grey with 3m Remote Gear

Saleable Location AUS/NZL
Item Dimensions 150.0mmW x 150.0mmH x 75.0mmD

Description

The D40 LED Satellite incorporates advanced Lithium-Ion (Li-ion) battery technology and is engineered for reliable operation in freezer environments down to -40°C. Its electronic components are optimized to extend battery lifespan, reducing maintenance requirements and associated costs. The use of Li-ion chemistry also supports environmental sustainability through improved energy efficiency and reduced waste.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 0.7W
  • Rated IP55 for limited dust ingress and water jet resistance, and IK07 for impact protection
  • Long-life LED technology rated at 100,000 hours ensures extended reliability and significantly reduces maintenance requirements over the product’s lifespan
  • The surface-mounted D32 Satellite offers a straightforward installation process with a compact, low-profile design—ideal for solid ceilings or areas where recessed mounting isn’t suitable.
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed & Manufactured in Australia
  • Suitable for small, large areas and high ceilings as well as cool and freezer room applications
  • Compliance: AS/NZS2293, AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001487203

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.