You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

RWLF770/1MG

HPM AQUA 16A 1 Gang IP66 Weatherproof Flush Mount Switch Misty Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001483922
Item Dimensions 122.0mmW x 85.0mmH x 25.0mmD

Description

The AQUA Weatherproof Flush Mount Switch offers the convenience of outdoor control for powered devices. With its robust IP66 protection, it stands up to harsh weather conditions, providing reliable performance year-round. Designed for flush mounting, it integrates seamlessly into any exterior wall, offering a sleek and unobtrusive solution for all your outdoor power needs.

  • IP66 rating provides full protection against dust and powerful water jets, ensuring reliable performance in harsh environments
  • Curved lines for a modern look with a protective barrier edge, increasing durability against impacts
  • Featuring captive screws that are ergonomically angled with carburised steel and deep heads for greater grip
  • Raised insulation barriers with large terminals to accommodate up to 4 x 2.5mm² cables
  • Designed for flush mount installation, offering an unobtrustive appearance, seamlessly integrating with exterior walls for a clean and modern look
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 126.0mmW x 90.0mmH x 90.0mmD
Outer Carton 5 9321001484882
Pallet 640

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.