331860
Description
Additional video colour entrance panel with rainshield for the plug-in Easy Kit range. IP54 protection. Wide angle colour camera (95°).
- Connected video entrance panel
- Robust Zamak construction
- IP54 weatherproof rating
- IK07 impact protection
- Wide angle camera up to 95 degrees
- Surface mounted
- Rain shield included
- Maximum of 2 entrance panels per installation
- Connect to existing video intercom kit, 318013 (sold seperately)
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | |
| Outer Carton | 8 | 8005543533475 |

Brochures